text.skipToContent text.skipToNavigation

Catalog No. : CI2172

Description:  LOOMEX/BX CONNECTOR 2

UPC: 622538722720

Connector, One Screw, Trade Size 2 Inches, Clamping Range 2.10 Inch - 2.54 Inch, Aluminum, Suggested Application AC90 350/3-400/3 and ACWU90: 1500/1,500/2, 350/3-400/3, 250/4-300/4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For 350/3-400/3 ACWU90: 1500/1, 500/2, 350/3-400/3, 250/4-300/4

Specifications

Material

Aluminum

Classifications

Brand Name

Iberville

Standard

3313

Dimensions

Size

2 Inches

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441202 N/A 2094836 N/A
CSA 3313 441401 N/A 2094836 N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

2 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Other

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N