text.skipToContent text.skipToNavigation

Catalog No. : CI2169

Description:  1-SCR CONN 1IN CLP RANG 1.16-1.5 AL

UPC: 622538722690

Connector, One Screw, Trade Size 1 Inch, Clamping Range 1.16 Inch - 1.40 Inch, Aluminum, Suggested Application AC90 250/1-300/1, 2/3, 4/4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For 250/1-300/1, 2/3, 4/4

Specifications

Material

Aluminum

Classifications

Brand Name

Iberville

Standard

CSA 3313

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441202 N/A 2094836 N/A
CSA 3313 441401 N/A 2094836 N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Other

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N