text.skipToContent text.skipToNavigation

Catalog No. : CI2166

Description:  ONE-SCR CONN 1/2IN ALUMINUM

UPC: 622538722669

Connector, One Screw, Trade Size 1/2 Inch, Clamping Range 0.50 Inch - 0.90 Inch, Aluminum, Suggested Application NMD90 8/3-6/3 and AC90 12/2-8/2, 12/3-8/3, 14/4-10/4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For 12/2-8/2, 12/3-8/3, 14/4-10/4

Specifications

Material

Aluminum

Classifications

Brand Name

Iberville

Standard

3313

Dimensions

Size

1/2 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441202 N/A 2094836_1996-11-01 N/A
CSA 3313 441401 N/A 2094836_1996-11-01 N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1/2 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Other

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N