text.skipToContent text.skipToNavigation

Catalog No. : CI2163

Description:  ONE-SCR CONN 3/8IN ZINC ALLOY

UPC: 622538721631

Connector, One Screw, Trade Size 3/8 Inch, Clamping Range 0.35 Inch - 0.61 Inch, Zinc Alloy, Suggested Application AC90 14/2-10/2, 14/3-10/3, 14/4-12/4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For 14/2-10/2, 14/3, -10/3, 14/4-12/4

Specifications

Material

Zinc alloy

Classifications

Brand Name

Iberville

Standard

3313

Dimensions

Size

3/8 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441202 N/A 2094984_1998-08-20 N/A
CSA 3313 441401 N/A 2094984_1998-08-20 N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/8 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N