Catalog No. : CI2110
Description: BX/FLEX CONNECTOR 1-1/4
UPC: 622538729101
Descriptors
|
Category |
Electrical fittings |
|
Application |
Ordinary dry location |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Iberville |
|
Standard |
3313 |
Dimensions
|
Size |
1-1/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441401 | N/A | 2094980_1994-05-17 | N/A |
|
Nominal size in inch |
1 1/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
Y |
|
Material housing |
Other |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |