Catalog No. : CI2061
Description: LOOMEX CONNECTOR 3/4
UPC: 622538727022
Connector, Two Screw, Trade Size 3/4 Inch, Clamping Range 0.15 Inch - 0.90 Inch, Steel, Suggested Application NMD90 10/2-6/2, 10/3-6/3
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For 10/2-6/2, 10/3-6/3 |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 3313 |
Dimensions
|
Size |
3/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441405 | N/A | 3313-58 | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
3/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
No thread |
|
One-piece |
N |
|
Material housing |
Steel |