Catalog No. : CI2060
Description: LOOMEX CONNECTOR 3/8
UPC: 622538727015
Connector, Two Screw, Trade Size 3/8 Inch, Clamping Range 0.11 Inch - 0.60 Inch, Steel, Suggested Application NMD90 14/2-10/2, 14/3-10/3
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For 14/2-10/2, 14/3-10/3 |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Iberville |
|
Standard |
3313 |
Dimensions
|
Size |
3/8 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441405 | N/A | 3313-4 | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
3/8 inch |
|
Model |
Straight |
|
One-piece |
N |
|
Material housing |
Steel |