text.skipToContent text.skipToNavigation

Catalog No. : CI20-R-6

Description:  2-1/2X3/4 REDUCING WASHER

UPC: 622538640222

Made or assembled in Canada.

2-1/2 Inch x 3/4 Inch Reducing Washer, Steel, 50 Pieces
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Reducing washers

Application

To Help Connector Conduit and Cable Fittings to Larger Knockouts

Specifications

Material

Steel

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

CSA

Dimensions

Conduit Size

2-1/2 to 3/4 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441202 N/A N/A N/A
ETIM EC000938 Enlargement/reducing ring

Thread type inner thread

NPT

Thread size inner thread (inch)

3/4 inch

Thread type outer thread

NPT

Thread size outer thread (inch)

2 1/2 inch

Material

Other

Documents/Support Tools

Sales Drawing

Click here