text.skipToContent text.skipToNavigation

Catalog No. : CI20-90-FCI14

Description:  14WAY FCI CON 90D INTERFACE NC20

UPC: 5020963808425

Hinged Connector Interface Fitting, 90 Degree Elbow with 360 Degree Swivel, 14-Way FCI Automotive Apex 2.8 Connector to Conduit, Conduit Size NC20/NW17, Operating Temperature -40 to 120 Degrees Celsius, RoHS Compliant, IP40 Rating, Very High UV Protection, Polyamide (Nylon), Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Special Features

High Pull-Off Strength

Application

Provide Connection Between Connector Interface and Conduit

Specifications

Connection

90 degree elbow, 360 degree swivel, 14-way connection

Material

Polyamide/Nylon

Insulation

IP40

Temperature Rating

-40 to 120 C

Environmental Conditions

Very High UV Protection

Classifications

Brand Name

Harnessflex

Standard

RoHS Compliant

Dimensions

Size

Conduit Size NC20/NW17

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant