text.skipToContent text.skipToNavigation

Catalog No. : CI2

Description:  CBL STRAP COND SZ 3/8IN AL

UPC: 622538666123

Strap, Cable, Hole Size 3/16 Inch, Height 0.50 Inch, Width 0.63 Inch, Flexible Conduit Size 3/8 Inch, Aluminum, Suggested Application 10/3 and 12/4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

For 14/3-10/3

Specifications

Material

Aluminum

Classifications

Brand Name

Iberville

Standard

CSA

Dimensions

Size

3/8 Inch

Width

0.63 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441401 N/A N/A N/A
CSA 3313 441501 N/A N/A N/A
ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Aluminium

Halogen free

Y

UV resistant

Y