Catalog No. : CI1708
Description: 1 STEEL LOCKNUT
UPC: 622538691101
1 Inch Steel Locknut, 100 Pieces
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locknuts |
|
Application |
For Use with Rigid/IMC Conduit |
Specifications
|
Material of Construction |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E23018 |
Dimensions
|
Size |
1 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC000940 Locknut for cable screw gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1 inch |
|
Material |
Metal |
|
Material quality |
Steel |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |