Catalog No. : CI17-FCI10
Description: 10 WAY FRAMATOME CONNCTOR INTERFACE
UPC: 5020963047565
Hinged Connector Interface Fitting, Straight, 10-Way FCI Automotive Apex 2.8 Connector to Conduit, Conduit Size NC17, Operating Temperature -40 to 120 Degrees Celsius, RoHS Compliant, IP40 Rating, Very High UV Protection, Polyamide (Nylon), Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
High Pull-Off Strength |
|
Application |
Provide Connection Between Connector Interface and Conduit |
Specifications
|
Connection |
Straight, 10-way connection |
|
Material |
Polyamide/Nylon |
|
Color |
Black |
|
Insulation |
IP40 |
|
Temperature Rating |
-40 to 120 C |
|
Environmental Conditions |
Very High UV Protection |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS Compliant |
Dimensions
|
Size |
Conduit Size NC17 |