Catalog No. : CI1544
Description: NAILING STRAP
UPC: 622538612052
Straps, Nailing, Height 0.25 Inch, Width 0.51 Inch, Steel, Suggested Application 14/2-12/2, Pack of 2,000
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Metal straps |
|
Application |
NMD90 (Loomex) 14/2-12/2 |
Specifications
|
Material |
Zinc Plated Steel |
Classifications
|
Brand Name |
Iberville |
Dimensions
|
Size |
14/2-12/2 |
|
Width |
0.51 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR3313 | 441505 | N/A | 2095285_2013-09-24 | N/A |
ETIM Classification
ETIM
EC011855 Staple
|
Back width |
12.954 mm |
|
Leg length |
6.35 mm |