text.skipToContent text.skipToNavigation

Catalog No. : CI1540

Description:  5 2 HOLE CONDUIT STRAP

UPC: 622538604507

Made or assembled in Canada.

5 Inch, Two Hole Rigid Conduit Strap, Galvanized Steel, Max EMT Diameter 5.56 Inch, Hole Size 1/2 Inch, CSA Certified
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

CSA

Dimensions

Size

5 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441502 N/A N/A N/A
ETIM EC000464 Fixing clamp

Type of fastening

Screwing

Connection type construction part

Pipe/cable

Tube/cable diameter

127.0-141.22 mm

Hinging

N

Hinge adjustable

N

Material

Steel

Surface protection

Continuously galvanized

Documents/Support Tools

Sales Drawing

Click here