Catalog No. : CI1410
Description: 1-1/4 2 HOLE EMT STRAP
UPC: 622538602121
Made or assembled in Canada.
Two Hole EMT Strap, Trade Size 1-1/4 Inch, Maximum EMT Diameter 1.51 Inches, Hole Size 3/16 Inch, Material Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Metal straps |
Specifications
|
Material |
Galvanized Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 3313 |
Dimensions
|
Size |
1-1/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313-56 | 441403 | N/A | 3313-56 | N/A |
ETIM Classification
ETIM
EC000127 Saddle
|
Model |
Closed |
|
Type of fastening |
Screw hole |
|
Material |
Steel |
|
Halogen free |
Y |
|
UV resistant |
Y |