Catalog No. : CI1212
Description: 1-1/2 1 HOLE CONDUIT STRAP
UPC: 622538603128
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Metal straps |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
CSA |
Dimensions
|
Size |
1-1/2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441502 | N/A | N/A | N/A |
| CSA | 4484 | 441502 | N/A | N/A | N/A |
|
Type of fastening |
Screwing |
|
Connection type construction part |
Pipe/cable |
|
Tube/cable diameter |
38.1-48.26 mm |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |
|
Surface protection |
Continuously galvanized |
Documents/Support Tools
|
Sales Drawing |