text.skipToContent text.skipToNavigation

Catalog No. : CI1204-1-HV

Description:  347V SW BOX 2-1/2IN D 1 GNG REC EAR

UPC: 622538414687

Made or assembled in Canada.

347 volts 1 gang box 3 inches height x 2-1/4 inches width x 2-1/2 inches depth 16 cubic inches volume. Recessed ears.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Specialty electrical boxes

Special Features

Tapped holes spaced 3-17/32 inches to accommodate 347 volts switches

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

16 cu in

Knockouts

2

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

3 inches Height x 2-1/4 inches Width x 2-1/2 inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

57.15 mm

Height of device

76.2 mm