Catalog No. : CI12-R-10
Description: 1-1/2X1-1/4 REDUCING WASHER
UPC: 622538640154
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing washers |
|
Application |
To Help Connector Conduit and Cable Fittings to Larger Knockouts |
Specifications
|
Material |
Steel |
|
Finish |
Zinc Plated |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
CSA |
Dimensions
|
Conduit Size |
1-1/2 to 1-1/4 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441202 | N/A | N/A | N/A |
|
Thread type inner thread |
NPT |
|
Thread size inner thread (inch) |
1 1/4 inch |
|
Thread type outer thread |
NPT |
|
Thread size outer thread (inch) |
1 1/2 inch |
|
Material |
Other |
Documents/Support Tools
|
Sales Drawing |