text.skipToContent text.skipToNavigation

Catalog No. : CI1004

Description:  DEVICE BOX 3IN DEEP KO RECESS EARS

UPC: 622538414076

Gangable device box 3 inches height x 2 inches width x 3 inches depth 15 cubic inches volume. Recessed ears.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

15 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

3 inches Height x 2 inches Width x 3 inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

76.2 mm