text.skipToContent text.skipToNavigation

Catalog No. : CI10-90-AS3

Description:  ADAPTOR ASSY 3WAY NC10/NW8.5, BLK

UPC: 5020963025341

Hinged Connector Interface Fitting, 90 Degree Elbow with 360 Degree Swivel, 3-Way AS-AMP Superseal Connector to Conduit, Conduit Size NC10/NW8.5, Operating Temperature -40 to 120 Degrees Celsius, RoHS Compliant, IP40 Rating, Very High UV Protection, Polyamide (Nylon), Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Special Features

High Pull-Off Strength

Application

Provide Connection Between Connector Interface and Conduit

Specifications

Connection

90 degree elbow, 360 degree swivel, 3-way connection

Material

Polyamide/Nylon

Color

Black

Insulation

IP40

Temperature Rating

-40 to 120 C

Environmental Conditions

Very High UV Protection

Classifications

Brand Name

Harnessflex

Standard

RoHS Compliant

Dimensions

Size

Conduit Size NC10/NW8.5

Compliance and Certifications

RoHS RoHS3 Compliant