text.skipToContent text.skipToNavigation

Catalog No. : CI1

Description:  CBL STRAP SZ 3/16IN APPL 10/3

UPC: 622538666116

Strap, Cable, Hole Size 3/16 Inch, Height 0.50 Inch, Width 0.56 Inch, Flexible Conduit Size 5/16 Inch, Aluminum, Suggested Application AC90 12/2–10/2, 14/3–12/3, 14/4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

For 12/2-10/2, 14/3-12/3, 14/4

Specifications

Material

Aluminum

Classifications

Brand Name

Iberville

Dimensions

Size

10/3

Width

0.56 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441401 N/A N/A N/A
CSA 3313 441502 N/A N/A N/A
ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Aluminium

Halogen free

Y

UV resistant

Y