text.skipToContent text.skipToNavigation

Catalog No. : CHT50040-4

Description:  COPPER INCHHINCH TAP

UPC: 786210896014

Copper H-Tap for Wire Range Main: 500-250 (350-4/0 Flex), Branch 500-4/0 (350-4/0 Flex), Brown N
View More View Less
For more info visit:  electrification.us.abb.com
  • Color-coded for easy matching with proper die.
  • Application Tools: TBM15I

Descriptors

Category

Electrical taps

Specifications

Voltage Rating

600 V

Material

Copper

Finish

Tin-Plated

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Conductor Size

500-250 (350-4/0 Flex)

Tap Size

500 kcmil to 4/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here