Catalog No. : CHT2502-6
Description: CU HTAP MAIN250-2 BRNCH250-2 PUR
UPC: 786210896021
Copper H-Tap for Wire Range Main: 250-2 (4/0-2 Flex), Branch 250-2 (4/0-2 Flex), Purple 80R
View More
View Less
For more info visit:
electrification.us.abb.com
- Color-coded for easy matching with proper die.
- Application Tools: TBM15I
Descriptors
|
Category |
Electrical taps |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Finish |
Tin-Plated |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Conductor Size |
2 AWG - 250kcmil |
|
Tap Size |
250 kcmil to 2 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |