Catalog No. : CHT25014-7WC
Description: CU HTAP W/CVR 250-2 BRNCH2-6 PUR
UPC: 786210165899
Copper H-Tap with HTC40 cover for Wire Range Main: 250-2 (4/0-2 Flex), Branch 2-6 Str/Sol (2-8 Flex), Purple 80R
View More
View Less
For more info visit:
electrification.us.abb.com
- Color-coded for easy matching with proper die.
- #N/A
- Application Tools: TBM15I
Descriptors
|
Category |
Electrical taps |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Finish |
Tin-Plated |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Conductor Size |
2 AWG - 250kcmil |
|
Tap Size |
8 to 14 AWG |
Documents/Support Tools
|
Sales Drawing |