Catalog No. : CHT214-9WC
Description: CU HTAP W/CVR 2-6 BRNCH2-6 BRN
UPC: 786210165912
Copper H-Tap with HTC40 cover for Wire Range Main: 2-6 Str/Sol (2-8 Flex), Branch 2-6 Str/Sol (2-8 Flex), Brown 71R
View More
View Less
For more info visit:
electrification.us.abb.com
- Color-coded for easy matching with proper die.
- #N/A
- Application Tools: TBM15I
Descriptors
|
Category |
Electrical taps |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Finish |
Tin-Plated |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Conductor Size |
6 - 2 AWG |
|
Tap Size |
2 to 6 AWG |
Documents/Support Tools
|
Sales Drawing |