Catalog No. : CHT214-9
Description: COPPER H-TAP BROWN
UPC: 786210895994
Copper H-Tap for Wire Range Main: 2-6 Str/Sol (2-8 Flex), Branch 2-6 Str/Sol (2-8 Flex), Brown 71R
View More
View Less
For more info visit:
electrification.us.abb.com
- Color-coded for easy matching with proper die.
- Application Tools: TBM15I
Descriptors
|
Category |
Electrical taps |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Finish |
Tin-Plated |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Conductor Size |
6 - 2 AWG |
|
Tap Size |
2 to 6 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |