Catalog No. : CHS100
Description: 1.00 IN CLR PVC HEAT SHRINK ON 25FT
UPC: 786210803418
- Clear shrink enables user to inspect die and crimp details after installation.
- Flexible PVC tubing is suitable for industrial and electonic applications.
- UL standard UL224, VW-1 Rated. CSA standard C22.2 no. 198.1 oft.
Descriptors
|
Category |
Heat shrinkable tube |
|
Special Features |
Clear shrink enables user to inspect die and crimp details after installation. |
Specifications
|
Shrink Ratio |
2:1 |
|
Color |
Transparent |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Thickness |
Thin |
|
Length |
25 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 702106 | 903201 | N/A | N/A | N/A |
|
Type |
Heat-shrink |
|
Model |
Thin-walled |
|
Shrink rate |
2:1 |
|
Inner diameter before heat-shrink |
25.4 mm |
|
Inner diameter before heat-shrink |
1 inch |
|
Inner diameter after heat-shrink |
12.7 mm |
|
Inner diameter after heat-shrink |
0.5 inch |
|
Nominal diameter inch |
1 inch |
|
Wall thickness after shrinking |
1.016 mm |
|
Wall thickness after shrinking |
0.04 inch |
|
Length |
7.62 m |
|
Length |
25 ft |
|
Operation temperature |
-30-+105 °C |
|
Operation temperature |
-22-+221 °F |
|
Colour |
Transparent |
|
Halogen free |
N |
|
With inner glue |
N |
|
Printable |
N |
|
UL approval |
Y |
Documents/Support Tools
|
Sales Drawing |