Alternate Catalog No. : CH 8WBA
Catalog No. : CH8WBA
Description: No8 HANGER W/BOLTS
UPC: 23386281801
Hanger, Conduit, Size #8, Steel, For use with 3-1/2 Inches Rigid or EMT Conduit, with Nuts and Bolts Attached
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hanger for trapezoidal ceiling |
|
Application |
For use with 3-1/2 Inches Rigid or EMT Conduit, with Nuts and Bolts Attached |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
#8 |