Catalog No. : CH75-G
Description: PVC CTD CONN HUB, SIZE 3/4IN GRAY
UPC: 704508361341
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Recessed O-Ring Seal Outside the Box Provides a Watertight Threaded Hub on Enclosures |
|
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
|
Material |
Malleable Iron with PVC Coating |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E11853, CSA 009795 |
Dimensions
|
Size |
3/4 Inch |
|
Nominal diameter |
21 mm |
|
Nominal size in inch |
3/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Other |
|
Surface protection |
Other |