Catalog No. : CH724EMV
Description: B24 DBL LVR LOCK SYS 1XPG29-1
UPC: 786209987471
Descriptors
|
Category |
Terminal block covers |
|
Application |
For inline, portable or special service connections |
Specifications
|
Material |
Die-Cast Aluminum Alloy |
|
Finish |
Epoxy Powder Coated |
|
Temperature Rating |
-40 to +257 F |
Classifications
|
Brand Name |
Pos-E-Kon |
|
Standard |
UL E215386 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 70013 | 623301 | N/A | N/A | N/A |
| UL | E215386 | N/A | ECBT2 | N/A | N/A |
|
Width |
43.0022 mm |
|
Height |
81.534 mm |
|
Type of housing |
Coupling housing |
|
Material housing |
Aluminium |
|
Coating housing |
Powder coating |
|
Position cable feed |
Sideways |
|
With cable screw gland |
N |
|
With hinged lid |
N |
|
Inflammability class of insulation material acc. with UL94 |
V0 |
|
Operation temperature |
-40 - +125 °C |
|
Degree of protection (IP), mounted |
Other |