text.skipToContent text.skipToNavigation

Catalog No. : CH34

Description:  CONDUIT HUB GRD CLMP 3/4IN 6-10 SOL

UPC: 783786410231

Conduit Hub Ground Clamp for Wire Range 10 - 2/0, Conduit Size 3/4
View More View Less
For more info visit:  electrification.us.abb.com
  • Rugged cast-bronze threaded hub used in conjunction with "J" clamp. Provides positive connection between rigid conduit and water system.
  • Ground Conductor to Conduit

Descriptors

Category

Grounding devices or assemblies

Special Features

Rugged cast-bronze threaded hub used in conjunction with J" clamp. Provides positive connection between rigid conduit and water system."

Application

Ground Conductor to Conduit

Specifications

Conductor Material

Bronze

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

#10-2/0

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here