text.skipToContent text.skipToNavigation

Catalog No. : CH150T-G

Description:  PVC CTD CONN HUB, SIZE 1-1/2IN GRAY

UPC: 704508027803

PVC Coated Conduit Hub, Size 1-1/2 Inch with 1-1/2 Inch Threads, Malleable Iron, Female Threads On Each End, Includes One Chase Style Nipple
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

Recessed O-Ring Seal Outside the Box Provides a Watertight Threaded Hub on Enclosures

Application

To Positively Bond Conduit to Box or Enclosure

Specifications

Material

Malleable Iron with PVC Coating

Color

Gray

Classifications

Brand Name

Ocal

Standard

UL E11853, CSA 009795

Dimensions

Size

1-1/2 Inch

ETIM EC001469 Protective hose adapter

With outer thread

Y

Thread size outer thread metric

41

Material housing

Other

Surface protection

Untreated

Model

Straight