Catalog No. : CH118-375SS
Description: HD CBL CLP OD 3.25-3.75IN SS
UPC: 786210613383
Made or assembled in Canada.
Clamp, Heavy Duty Cable, Outer Diameter of Cable or Pipe 3.25-3.75 Inches/82-94mm, Rigid Conduit 3 Inches, EMT Conduit 3 Inches, Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Hose or pipe clamps |
|
Special Features |
Installs quickly and easily, requires only a screwdriver for installation. |
|
Application |
One piece installation, no screws or bolts to drop. |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Stainless steel |
|
Rotatable |
N |