text.skipToContent text.skipToNavigation

Catalog No. : CH118-135EG

Description:  HD CBL CLP OD 1-1.35IN EG

UPC: 786210561950

Made or assembled in Canada.

Clamp, Heavy Duty Cable, Outer Diameter of Cable or Pipe 1.00-1.35 Inch/26-36mm, Rigid Conduit 1 Inch, EMT Conduit 1 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Installs quickly and easily, requires only a screwdriver for installation.
  • Installs quickly and easily, requires only a screwdriver for installation.

Descriptors

Category

Hose or pipe clamps

Special Features

Available in double or triple configurations. Example: Double = CH128-047EG, Triple = CH138-047EG

Application

For metal framing

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galavanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Rotatable

N