Catalog No. : CH100T-G
Description: PVC CTD CONN HUB, SIZE 1IN GRAY
UPC: 704508018313
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Recessed O-Ring Seal Outside the Box Provides a Watertight Threaded Hub on Enclosures |
|
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
|
Material |
Malleable Iron with PVC Coating |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E11853, CSA 009795 |
Dimensions
|
Size |
1 Inch |
|
With outer thread |
Y |
|
Thread size outer thread metric |
27 |
|
Material housing |
Other |
|
Surface protection |
Untreated |
|
Model |
Straight |