Catalog No. : CGS-PG29
Description: PG29 CABLE GLAND CABLE RANGE 15.0-2
UPC: 5020963783364
Descriptors
Category |
Cable gland connector |
Special Features |
Very High UV Protection, Self Extinguishing, Low Smoke Toxicity and Halogen free |
Application |
Provide Secure Cable Connections Through Knockouts and Threaded Entries |
Specifications
Conductor Range |
17-25 mm |
Material |
Polyamide/Nylon |
Color |
Black |
Insulation |
IP67, 68 |
Temperature Rating |
-40 to 120 C |
Classifications
Brand Name |
Harnessflex |
Standard |
RoHS Compliant |
Dimensions
Size |
PG29 Thread |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Thread type |
PG |
Nominal thread size metric/PG |
29 |
Thread length |
11 mm |
Wrench width |
41 mm |
Hexagon angular dimension |
45.5 mm |
Suitable for cable diameter |
17-25 mm |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Surface protection |
Untreated |
Halogen free |
Y |
Glass-fibre reinforced |
N |
Degree of protection (IP) |
IP68 |
Shock resistant |
N |
Colour |
Black |
RAL-number |
9005 |
Bend radius protection/trumpet flare |
N |
With locknut |
N |
Model |
Straight |
Flat cable coupling |
N |
Explosion-tested version |
N |
For Ex-zone gas |
None |
For Ex-Zone dust |
None |
EMC-version |
N |