Catalog No. : CGS-PG07
Description: PG07 CABLE GLAND CABLE RANGE 2.0-6.
UPC: 5020963023385
Descriptors
|
Category |
Cable gland connector |
|
Special Features |
Very High UV Protection, Self Extinguishing, Low Smoke Toxicity and Halogen free |
|
Application |
Provide Secure Cable Connections Through Knockouts and Threaded Entries |
Specifications
|
Conductor Range |
2-6.5 mm |
|
Material |
Polyamide/Nylon |
|
Color |
Black |
|
Insulation |
IP67, 68 |
|
Temperature Rating |
-40 to 120 C |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS Compliant |
Dimensions
|
Size |
PG07 Thread |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Thread type |
PG |
|
Nominal thread size metric/PG |
7 |
|
Thread length |
8 mm |
|
Wrench width |
17 mm |
|
Hexagon angular dimension |
19 mm |
|
Suitable for cable diameter |
2-6.5 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Glass-fibre reinforced |
N |
|
Degree of protection (IP) |
IP68 |
|
Shock resistant |
N |
|
Colour |
Black |
|
RAL-number |
9005 |
|
Bend radius protection/trumpet flare |
N |
|
With locknut |
N |
|
Model |
Straight |
|
Flat cable coupling |
N |
|
Explosion-tested version |
N |
|
For Ex-zone gas |
None |
|
For Ex-Zone dust |
None |
|
EMC-version |
N |