Catalog No. : CGBS4017-G
Description: PVC CTD CORD CONN HUB 1IN GRAY
UPC: 704508030353
Descriptors
|
Category |
Cable gland connector |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Provide a Means for Passing a Cord Cable Into an Enclosure Through a Bulkhead |
Specifications
|
Conductor Range |
0.750-0.875 Inch |
|
Material |
Steel |
|
Color |
Gray |
|
NEMA Rating |
3R |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E23223 |
Dimensions
|
Size |
1 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1 inch |
|
Suitable for cable diameter |
19.05-22.225 mm |
|
Material |
Metal |
|
Material quality |
Steel |
|
Surface protection |
Other |
|
Colour |
Light grey |
|
Model |
Straight |