Catalog No. : CGB6915-G
Description: PVC CTD CORD CONN HUB 2IN GRY
UPC: 704508014476
Descriptors
|
Category |
Cable gland connector |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Provide a Means for Passing a Cord Cable Into an Enclosure Through a Bulkhead |
Specifications
|
Conductor Range |
1.625-1.875 Inch |
|
Material |
Steel |
|
Color |
Gray |
|
NEMA Rating |
3R |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E23223 |
Dimensions
|
Size |
2 Inch |
Sustainability
| Environmental product declaration |
EPD OCAL PVC-Coated Aluminum Conduit MNS Rear Low Voltage Switchgear EPD |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
2 inch |
|
Suitable for cable diameter |
41.275-47.625 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Colour |
Light grey |
|
Model |
Straight |