text.skipToContent text.skipToNavigation

Catalog No. : CG4X1C-6500

Description:  1.25IN PLENUM GARD CORR ORG 6500FT

UPC: 34481178309

1-1/4 Inch Plenum-Gard orange corrugated non-metallic flexible conduit with tape, reel length-6500 foot.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Special Features

Manufactured from PVDF resin which is extremely durable and resistant to abrasion and mechanical damage before/after cable installation.

Application

Plenum, riser and general purpose applications.

Specifications

Material

PVDF

Color

Orange

Classifications

Brand Name

Carlon

Standard

UL e151168

Dimensions

Trade Size

1-1/4 Inch

Outside Diameter

1.64 in

Inside Diameter

1.35 in

Length

6,500 ft

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001175 Corrugated plastic hose

Nominal diameter

31.75 mm

Nominal size in inch

1 1/4 inch

Outer diameter

1.64 inch

Inner diameter

1.35 inch

Material

Other

Bending radius, static

76.2 mm

UV resistant

N

Colour

Orange

Sheathing material

Not sheathed

Approved according to DIN EN 61386-23

N

Approved according to UR

N

Approves according to Vd TÜV/GGVS

N

Approved according to LUL/British Standard

N

Approved according to Lloyd's Register TA

N

Approved according to UTAC

N

Approved according to DIN 5510

N

Approved according to NF F 16-101

N

Documents/Support Tools

Sales Drawing

Click here