text.skipToContent text.skipToNavigation

Alternate Catalog No. : CFT 4S-P

Catalog No. : CFT4S-P

Description:  CU FULL TEN COMP SPLICE 4SLD 2-3/4

UPC: 783786712724

Copper Full Tension Compression Splices - CFT Series, wire size 4 Solid Copper, length 2-3/4 inch, installing dies - P162.
View More View Less
For more info visit:  electrification.us.abb.com
  • All Splices Marked with Wire Size, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Designed to Develop 95 Percent or More of the Conductor's Rated Strength
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire or cable compression splice

Special Features

Designed to develop 95 Percent or more of the conductors rated strength. All splices are marked with conductor size, installing die references, and compression locations.

Specifications

Connection

Compression

Conductor Range

#4 SOL

Material

Copper

Classifications

Brand Name

Homac

Dimensions

Size

2-3/4 inch Length

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here