Alternate Catalog No. : CFT 2-X
Catalog No. : CFT2-X
Description: CU FULL TEN COMP SPLICE 2SLD 3IN
UPC: 783786712694
Copper Full Tension Compression Splices - CFT Series, wire size 2/7 Stranded Copper, length 3 inch, installing dies - X163.
View More
View Less
For more info visit:
electrification.us.abb.com
- All Splices Marked with Wire Size, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
- Designed to Develop 95 Percent or More of the Conductor's Rated Strength
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Designed to develop 95 Percent or more of the conductors rated strength. All splices are marked with conductor size, installing die references, and compression locations. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#4 (7) STR |
|
Material |
Copper |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3 inch Length |
Documents/Support Tools
|
SDS |