text.skipToContent text.skipToNavigation

Catalog No. : CFSTF

Description:  1G,FS/FD CVR,GSKT SCRS,ALUM

UPC: 42269442825

1 Gang Device Box Cover, Die Cast Aluminum, Switch Front Lever, Box Mount, Raintight When Used with Appropriate Box, Gasket and Screws Included with Cover
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Special Features

Clean Cover Edges Provide Good Gasket Sealing

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Aluminum Die Cast

Number Of Outlet

1

Color

Metallic

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E28688, CSA

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 16807 441302 N/A N/A N/A
UL E28688 N/A QCIT N/A N/A
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Type of fastening

Screwing

Model

Other

Colour

Grey

With connection cable

N

Documents/Support Tools

Sales Drawing

Click here