Catalog No. : CFSRX-G
Description: PVC CTD VERT MNT BOX CVR 1-7/32IN
UPC: 704508015510
PVC Coated Device Box Cover, Vertical Single Receptacle, Box Mount, 1 Gang, Nominal Size 1-7/32, Maximum Device Face Diameter 1.865 Inch, Gray, Die Cast Aluminum, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1-7/32 Inch |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Shape |
Rectangular |
|
Type of fastening |
Screwing |
|
Model |
Other |
|
Colour |
Grey |
|
With connection cable |
N |