text.skipToContent text.skipToNavigation

Catalog No. : CFSRL-G

Description:  PVC CTD VERT MNT BOX CVR 1-9/16IN

UPC: 704508026806

PVC Coated Device Box Cover, Vertical Single Receptacle, Box Mount, 1 Gang, Nominal Size 1-9/16 Inch, Maximum Device Face Diameter 1.600 Inch, Die Cast Aluminum, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Special Features

PVC Coated for Corrosion Resistance

Specifications

Material

Aluminum

Finish

PVC Coated

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

1-9/16 Inch

ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Type of fastening

Screwing

Model

Other

Colour

Grey

With connection cable

N