text.skipToContent text.skipToNavigation

Catalog No. : CFSRG-W

Description:  PVC CTD VERT MNT GFCI BOX CVR AL WH

UPC: 704508036447

PVC Coated Device Box Cover, Vertical GFCI Receptacle, Box Mount, 1 Gang, Rectangular Opening 2-21/32 Inch X 1-11/32 Inch, Raintight when used with Appropriate Box, Die Cast Aluminum, White
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Special Features

PVC Coated for Corrosion Resistance

Specifications

Material

Aluminum

Finish

PVC Coated

Color

White

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

2-21/32 x 1-11/32 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Type of fastening

Screwing

Model

Other

Colour

White

With connection cable

N