text.skipToContent text.skipToNavigation

Catalog No. : CFSR-L

Description:  1G,FS/FD CVR,SGL RCPT,BX MT,1.600

UPC: 42269442405

1 Gang Device Box Cover, Die Cast Aluminum, Single Receptacle Vertical, Box Mount, Nominal Size 1-9/16 Inch, Maximum Device Face Diameter 1.600 Inch, Gasket and Screws Included with Cover
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Special Features

Clean Cover Edges Provide Good Gasket Sealing

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Aluminum Die Cast

Number Of Outlet

1

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E28688, CSA

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 16807 441302 N/A N/A N/A
UL E28688 N/A QCIT N/A N/A
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Type of fastening

Screwing

Model

Other

Colour

Grey

With connection cable

N

Documents/Support Tools

Sales Drawing

Click here