Catalog No. : CFSHG-W
Description: PVC CTD HORZ MNT GFCI BOX CVR AL WH
UPC: 704508036454
PVC Coated Device Box Cover, Horizontal GFCI Receptacle, Box Mount, 1 Gang, Rectangular Opening 2-21/32 Inch X 1-11/32 Inch, Raintight when used with Appropriate Box, Die Cast Aluminum, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
2-21/32 x 1-11/32 Inch |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Shape |
Rectangular |
|
Type of fastening |
Screwing |
|
Model |
Other |
|
Colour |
White |
|
With connection cable |
N |