Alternate Catalog No. : CFL 500-238 S
Catalog No. : CFL500-238S
Description: COPPER COMP LUG 500 3/8 BOLT 2HOLE
UPC: 783786712670
Tin-Plated Copper Compression Center Formed Lug, 500 kcmil Copper, Dies TH 87 20 1. Length 4-7/8 inch. Pad 1-9/16 inch wide x 2-1/32 inch long x 7/32 inch thick. (2) 13/32 inch Diameter Holes on 7/8 inch centers. Barrel 2 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4.875 inch long |
|
Wire Size |
500 kcmil |