Alternate Catalog No. : CFK 4/0 HSH
Catalog No. : CFK4/0HSH
Description: AL MULTIPRT TERM 4/0 4/0 250 HEX
UPC: 783786712649
Aluminum Multi-Port Connectors - 95 Series Terminal Kits, Force Fit Kit, concentric 4/0, compressed 4/0, compact 250, die reference 840,324,249,658,TX,76,11A, Hex Headed Bolt
View More
View Less
For more info visit:
electrification.us.abb.com
- Three Die Sets Install the Complete Range of Lugs, from #8 to 350 kcmil.
- Lugs Prefilled with Oxide Inhibiting Compound and Capped to Prevent Oxidation and Keep Out Moisture.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Three Die Sets Install the Complete Range of Lugs from #8 to 350 kcmil. Lugs Prefilled with Oxide-Inhibiting Compound and Capped to Prevent Oxidation and Keep out Moisture. Heat Shrink Tubing. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 STR AWG , 4/0 COMPR AWG , 250 kcmil |
|
Material |
Aluminum Lug |
|
Color |
Black |
|
Insulation |
yes |
|
Mounting |
Allen Head Mounting Bolt |
Classifications
|
Brand Name |
Homac |